IESNA:LM-63-2002
[TEST]P1351875
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-63)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R359035D010 E3A301LI
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 3500K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1114
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
117 203 397 748 1263 1951 2524 2985 3247 3379
3398 3464 3542 3536 3491 3383 3098 2570 1909 1112
582 204 29 2 2 2 2 1 1 1
1 0 0 0 0 0 0
117 208 389 737 1257 1910 2498 2945 3226 3364
3394 3450 3532 3532 3477 3353 3060 2493 1850 1076
537 201 29 2 2 2 1 1 1 1
1 1 0 0 0 0 0
117 206 391 716 1230 1861 2429 2856 3158 3314
3351 3399 3481 3489 3423 3262 2877 2310 1658 977
462 183 27 2 1 1 1 1 1 1
1 1 0 0 0 0 0
117 205 380 684 1148 1752 2287 2717 3019 3203
3267 3315 3394 3397 3281 3021 2586 2011 1387 799
350 138 30 3 1 1 1 1 1 1
1 1 0 0 0 0 0
117 204 366 651 1076 1610 2116 2520 2804 3002
3099 3146 3194 3160 2966 2619 2165 1616 1059 585
258 112 32 4 1 1 1 1 1 1
1 1 0 0 0 0 0
117 200 346 608 961 1466 1908 2250 2509 2705
2805 2822 2806 2712 2470 2097 1652 1168 749 393
181 81 29 4 1 1 1 1 1 1
1 1 0 0 0 0 0
117 191 333 543 853 1253 1655 1954 2172 2319
2383 2361 2283 2144 1880 1531 1139 748 453 232
113 55 19 3 1 1 1 1 1 1
1 1 1 1 0 0 0
117 190 305 491 739 1056 1390 1631 1796 1882
1898 1843 1721 1538 1290 996 685 444 240 129
69 30 8 1 1 1 1 1 1 1
1 1 1 1 1 0 0
117 181 282 431 627 877 1120 1302 1416 1449
1422 1335 1196 1007 797 564 372 219 121 71
35 10 2 1 1 1 1 1 1 1
1 1 1 1 1 1 0
117 175 258 374 517 693 860 979 1042 1035
977 875 744 587 438 293 179 108 66 32
10 2 1 1 1 1 1 1 1 1
1 1 1 1 1 1 0
117 145 169 188 201 202 192 175 153 130
108 90 67 42 27 17 7 2 1 1
1 1 1 2 2 2 2 2 3 3
3 3 2 2 2 2 0
117 116 109 97 85 71 59 47 37 28
20 14 8 4 2 1 1 1 1 2
2 2 2 3 3 3 3 3 3 4
3 3 3 3 3 2 0
117 93 70 50 36 25 17 11 7 4
2 1 1 1 1 1 1 1 2 2
3 3 4 4 4 4 4 4 4 4
4 3 3 2 2 2 0
117 74 46 28 17 11 6 4 2 2
1 1 1 1 1 1 2 2 3 4
4 5 5 5 5 5 5 5 5 5
4 3 3 2 1 1 0
117 65 36 20 12 7 5 3 2 2
1 1 1 2 2 2 3 3 4 5
6 6 7 7 7 7 7 6 6 6
5 4 3 3 2 1 0
117 62 34 19 11 6 4 4 2 2
2 2 2 2 2 3 3 4 5 6
6 7 7 7 7 7 7 7 6 6
5 4 3 3 2 1 0
